Thompson friction welding machines

KUKA offers a range of compact and modular Thompson friction welding machines with forge capacities up to 400 t for the flexible implementation of friction welding processes of a wide range of material combinations and components.

Friction welding machines of Thompson set standards in terms of precision, dynamics, process control, and productivity. 

Single and double ended machine designs based on platforms from 15 through 400T. The range offers standard and configured options with a wide range of additional features including machine external and internal flash systems or upset removal. Other additional configurable options include component measurement systems, marking systems, extraction systems, and flash or upset management systems.

Users of Thompson machines benefit from repeatability, traceability, accuracy, and flexibility

Thompson friction welding technology: high quality, reliable and technically advanced solutions.

Users of Thompson machines benefit from friction weld workpieces such as truck axles, drill pipes, or drive shafts with high quality.

Standard and special friction welding machines of Thompson for all common friction welding applications

As a customer-focused brand, Thompson offers machines to friction weld even the most difficult components and material combinations. Special designs and sizes, such as double-spindle or vertical orientation machines are available on request.

Thompson friction welding machines can be configured as single or double ended designs and, feature both ID and OD in-cycle flash or upset removal systems, quick-change tooling, measurement and marking systems and, the intuitive Thompson dedicated welder control software.


Value-added features for Thompson direct drive friction welding machine includes:


Thompson designed two and three jaw chucks

Self centring, easy to load chuck. 

Flexible backstop options

Easy to use manual or automatic programmable solutions.

Unique flash removal solutions

Flexible two axis servo OD flash removal, optional dual tool turning, shear and internal diameter options.

Fully featured hydraulics

Developed in-house to offer optimum machine welding range and full flexibility/control throughout the process.

Global service and spares

Including remote support options for optimum ROI.

Hidden tie bars

Open architecture enabling easy load/un-load or the integration of automation.

Unique tooling solutions

Quick change, application specific and lightweight options.

Automatic lubrication system

Low maintenance oil lubrication system to roller rails, clamp slides and head.

Intuitive informative software

Easy to use control software offers full control throughout the weld cycle. Optional in-cycle TIR measurement with in-depth reporting/logging.

Wide range of rotary machine

Machines designed for friction welding a vast array of parts from small diameter components such as engine valves and electrical connectors to large API drill pipes and rods.

Different Machine Configurations   

 
Machine Tonnage  Prefix No. Configuration Standard Special
15T Thompson 1 Double ended  
50T Thompson 2    
60T Thompson 3 Double ended
100T Thompson 4  
125T Thompson 5  
150T Thompson 6  
250T Thompson 7  
300T Thompson 8  
400T Thompson 9  

 

Cookie settings OK and discover KUKA

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings