LBR iiwa
With the arrival of the LBR iiwa, our lightweight robot for delicate assembly work, safety fences make way for human-robot-collaboration in the workspace.
LBR iiwa data overview
LBR iiwa 7 R800 | LBR iiwa 7 R800 CR | LBR iiwa 14 R820 | LBR iiwa 14 R820 CR | |
---|---|---|---|---|
Payload
|
7 kg
|
7 kg
|
14 kg
|
14 kg
|
Maximum reach
|
800 mm
|
800 mm
|
820 mm
|
820 mm
|
Construction type
|
Standard
|
Standard
|
Standard
|
Standard
|
Version environment
|
Standard
|
Cleanroom
|
Standard
|
Cleanroom
|
Mounting positions
|
Ceiling
Floor Wall |
Floor
|
Ceiling
Floor Wall |
Floor
|
Protection class
|
IP 54
|
IP 54
|
IP 54
|
IP 54
|
Data sheet
|
||||
Additional Links |
||||
KUKA Xpert
|
||||
Controller
|
||||
Robot Packs
|
||||
Positioners & Linear Units
|
Media flange options
The energy supply system for the external components is hidden in the kinematic structure of the LBR iiwa.
Pneumatic and electrical energy supply systems are available. All media flanges have a hole pattern conforming to DIN ISO 9409-1-50-7-M6.
Find out more about the LBR iiwa's media flanges and new features