KR QUANTEC nano

The KR QUANTEC nano is the lightest and most compact robot in our KR QUANTEC series. It is particularly suitable for spot welding tasks and delivers outstanding process results at low investment costs.

The KR QUANTEC nano is the smallest and lightest robot in its class. Axis 3, which can swing over to the rear, makes for a large work envelope, with very good accessibility even in confined spaces. This is, for example, extremely helpful for tip dressing.

120 - 180 Payload [kg]

1573 - 2100 Reach [mm]

Advantages


Space-saving

The KR QUANTEC nano has a small disruptive contour thanks to its streamlined design. As a result, a counterbalancing system (CBS) is not required. The robot delivers an outstanding performance and optimum accessibility in the smallest of spaces.

Light, but very strong

The KR QUANTEC nano is the smallest robot in its family – and the lightest in its class. Its low weight enables outstanding dynamic properties. It is also more robust thanks to the use of cast iron instead of aluminum.

Low on maintenance

With its virtually wear-free drive train, the KR QUANTEC nano requires very little maintenance. The robot also has a very small ecological footprint.

KR QUANTEC nano F exclusive: the new washing professional

The KR QUANTEC nano F exclusive being premiered at the IFA.

The KR QUANTEC nano F exclusive

The latest member of our KR QUANTEC nano series: the robust washing professional KR QUANTEC nano F exclusive. This compact foundry specialist has all of the characteristics of the KR QUANTEC Foundry series and is also specially optimized for the extreme conditions in cleaning systems and medium or large-sized washing cells. As such, we are able to make parts cleaning operations cost-effective, reproducible and environmentally friendly. The robot and its in-line wrist comply with protection ratings IP 65, IP 67 and IP 69.

With the KR QUANTEC nano F exclusive, KUKA has set new standards for comprehensive automation solutions in the foundry and engine production sectors.
Our washing professional from the QUANTEC series: the KR QUANTEC nano Foundry exclusive at its premiere in Asia. 

KR QUANTEC nano data overview

KR 120 R1800 nano KR 120 R1800 nano C KR 120 R2100 nano F exclusive KR 160 R1570 nano KR 160 R1570 nano C KR 180 R2100 nano F exclusive
Payload
120 kg
120 kg
120 kg
160 kg
160 kg
180 kg
Maximum reach
1803 mm
1803 mm
2100 mm
1573 mm
1573 mm
2100 mm
Construction type
Standard
Standard
Standard
Standard
Standard
Standard
Version environment
Standard
Standard
Foundry Exclusive
Standard
Standard
Foundry Exclusive
Mounting positions
Floor
Ceiling
Floor
Floor
Ceiling
Floor
Protection class
IP 65
IP 65
IP 65, IP 67, IP 69
IP 65
IP 65
IP 65, IP 67, IP 69
Data sheet

Additional Links

KUKA Xpert
Controller
Robot Packs
Positioners & Linear Units
Cookie settings OK and discover KUKA

This website uses cookies (find out more) in order to offer you the best service online as well. If you simply continue to use our website, we will only use cookies required for technical purposes. If you click on “OK and discover KUKA”, you are also agreeing to the additional use of marketing cookies. You can select which cookies we use by clicking on “Cookie settings”.

Cookie settings