KUKA System Software
The KUKA System Software is the lynchpin of the entire control system. Being an operating system, it contains all the key features required to run a robot system. These include, for example, data and user management, path planning and I/O management. Advanced functions for programming have also been integrated: Use the associated KUKA.WorkVisual engineering suite as a universal programming environment, for cell configuration or as a shop floor unit to cover every aspect of a program’s life cycle.
Furthermore, designed specifically for lightweight robots such as the KUKA LBR iiwa and the KUKA Mobility product range, KUKA Sunrise.OS is a system software package for planning innovative robot applications.